Telescope Fitting Feed-Through
Hover to magnify image or click to enlarge
Telescope Fitting Feed-Through
Feed-Through Telescope Fittings are for adjusting wireway length without cutting or welding. Length is easily adjustable from 1.50 in. to 13.50 in. (343 mm). Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.
Details
Resources
Features
- Feed-Through Telescope Fittings are for adjusting wireway length without cutting or welding
- Length is easily adjustable from 1.50 inch to 13.50 inch (343 mm)
- Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications
Specifications
Color Code
ANSI 61
Color
Gray
Material
Mild Steel
Finish
Powder Coated
Approval Agency Certificate
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.