Thermoelectric Condensate Manager
Hover to magnify image or click to enlarge
Thermoelectric Condensate Manager
Thermoelectric Condensate Manager drains condensation to bottom of enclosure via vent drain. Includes all required hardware and vent drain.
Industry Standards
Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed
Details
Resources
Features
- Drains condensation to bottom of enclosure via vent drain (vent drain included with package)
- Utilizes existing mounting holes and fasteners of thermoelectric cooler that requires no additional mounting
- Maintains the integrity of Type 4 or Type 4X enclosure
- Items ending in SS4 are stainless steel
- Items ending in NM are non-metallic
Specifications
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.