Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
WFHD3PT3630_PagodaTop1Dr; WFHD3PT3630; 20986; WeatherFlo HD; Pagoda Top; CAD RENDERING; Photo Rendering Hover to magnify image or click to enlarge

Tops

Pagoda tops are designed to be used with nVent HOFFMAN Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08in
Thickness 2mm
Finish Powder Coated
Color Code RAL 9003
Color Signal White
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.