Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

MTS Photo Hover to magnify image or click to enlarge

Transversal Sliding Profiles, MTS

The fully equipped mounting plate can be slid easily into the enclosure from the side, which is essential since it is wider than the front opening. It is then fixed into place thanks to the U-profiles.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 3mm
Thickness 11ga
Material Mild Steel
Finish Zinc Plated
Benefits
Resources Video
HOFFMAN-VID-H88681-MTS-2210

Play

Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.