Universal Free-Stand Barrier Panel
Hover to magnify image or click to enlarge
Universal Free-Stand Barrier Panel
Barrier Panel provides a Type 1 rated barrier between individual Universal Free-Stand Enclosures. Two-piece design mounts on the inside of the enclosure reducing a leak point, installation time and complexity. No additional hardware is required to install barrier once enclosures are bayed together.
Details
Resources
Features
- Barrier Panel used to provide a Type 1 rated barrier between individual Universal Free-Stand Enclosures
- Two-piece design mounts on the inside of the enclosure reducing a leak point, installation time and complexity
- No additional hardware is required to install barrier once enclosures are bayed together
Specifications
Material
Mild Steel
Finish
Powder Coated
Color
White
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.