Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

IPB Enclosure Splice Covers

IPB Enclosure Splice Covers
Bus System Replacement Parts
IPB Enclosure Splice Covers
Aluminum splice kit for isolated phase bus duct applications

To order, please contact our Parts Coordinator Monday – Friday 7am-3:30pm CST
601-939-9191 x2361

IPB enclosure splice covers ensure long lasting protection

Description

IPB Enclosure Splice Covers, for Isolated Phase Bus, are essential for protecting and insulating splice connections in isolated phase bus duct applications. Replacements are specifically designed to ensure a perfect fit and easy integration with existing systems.

Notes:

  • All dimensions listed are in inches unless otherwise noted.
  • Enclosure splice covers are to be left unpainted from the ends 3” back for welding purposes.
  • Includes backing plate.
ipb enclosure splice covers
 

24-Hour Emergency Repair Service

866-688-2258

More Replacement Parts

Washer

Bus Duct Replacement Washers

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, or nylon

Details
Screws

Bus Duct Replacement Screws

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Details
Nuts fasteners

Bus Duct Replacement Nuts

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Details
Miscellaneous Hardware

Bus Duct Miscellaneous Hardware

A selection of miscellaneous nuts, bolts, and fittings to ensure you have the necessary hardware when needed

Details
Insulating boot

Bus Duct Insulating Boots

Insulating boots are flexible, protective covers that insulate switchgear, non-segregated, and segregated bus duct connections

Details
Gasket materials

Bus Duct Gasket Materials

Bus duct gasket materials seal enclosure covers, protecting the internal components

Details
Flex connector

Bus Duct Flex Connectors

Copper rope-lay and braided flex connectors for bus terminations, jumpers, and grounding applications

Details
Bolts

Bus Duct Replacement Bolts

Compatible with any bus duct system ensuring easy integration and reliable performance

Details
Bar bus bellows

Bus Bar Bellows Replacement

Ensure efficient and safe bus duct operation with rectangular bus bar bellows replacements

Details