A2 Standard Coupler, Plain
Hover to magnify image or click to enlarge
A2 Standard Coupler, Plain
Details
Application images
Resources
CAD
Video
Related Products
Features
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
Specifications
Finish
Plain
Coupler Protector
Standard
Material
Steel
100% U.S. Domestic Content
Yes
Designed to Meet
AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600
Brochure
Case Study
Data Sheet
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
LA City Approval ER-0129
English
ICC-ES AC133
DCL DCL CL 17020509
English
ISO 15835-1
DCL DCL CL 24020920
English
ISO 15835-1
DCL DCL CL 24020885
Arabic,English
ISO 15835-1


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.