Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Metal Clad Switchgear

Metal Clad Switchgear Hero Image
Metal Clad Switchgear

Safe, reliable and built to withstand the test of time.

 

Effective power distribution keeps you up and running

Unreliable systems cost you time and money. Our Switchgear Systems designs, engineers and manufactures Metal Clad Switchgear for power distribution or distributive generation/critical power applications requiring main-service entrance, load distribution, transformer protection or paralleling of engine generator sets. Through its integrated manufacturing capabilities, we offer switch, fuse and circuit breaker combinations in conventional power distribution or paralleling switchgear configurations, 5-38 kV.

Whether you are planning a new facility or upgrading your existing power distribution system, nVent’s product line is designed to meet the needs of your business. nVent can build to spec, provide a standard product or retrofit a design to complete your existing systems.

The welded construction on Metal Clad Switchgear units are designed, engineered and manufactured with the installer and end-user in mind. Limited shipping splits and convenient features offer cost savings on installation, commissioning and maintenance. This safe, reliable equipment will withstand the test of time.

Product Specifications:

  • All welded construction
  • 5-38kV
  • 1200 or 3000 amp
  • Custom design
  • Stainless Steel Shroud
  • Base undercoating for added protection
  • Heavy Duty channel base for added support
  • Indoor, outdoor aisleless, or FlexAisle
  • Steel Construction
Standard Metal Clad Switchgear (1-H & 2-H)
Rated Maximum Voltage (kV)BIL (kV)Max. Continuous Current (A)Short-Circuit Rating (kA)
560120025
560200031.5, 40
5603000/4000A FC*50 & 63kA
1595120025
1595200031.5, 40
15953000/4000A FC*50 & 63kA
27125120025 & 40
27125200025 & 40
27125275025 & 40
38150120026 & 40
38150200027 & 40
381503000FC*28 & 40
 

* FC denotes forced cooling.

CONTACT US

Request More Information

To receive a quote or request additional information, use the button below to access the appropriate contact form.

Request More Information

DOWNLOADS

 

Brochure




SEE MORE

Metal Enclosed Switchgear Image

Metal Enclosed Switchgear

Strong and durable with multiple construction options.

Learn More