Non-Segregated Bus Duct
Non-segregated bus duct designed for cost-effective, low maintenance, long-term power connections
Developed for the most demanding industrial and power generation environments, nVent’s non-segregated phase bus duct represents an innovative design that ensures effective system performance while being cost-effective and low-maintenance. nVent’s single-bar design reduces installation costs, minimizes hardware at splice connections, and decreases installation time. The 3-phase, 4-wire non-seg bus system (available in both full and half neutrals) and 2-pole DC bus enhance efficiency across various applications, including utility plants, petroleum plants, chemical plants, and marine environments.
Enhance durability and customization in non-segregated phase bus duct.
nVent’s non-segregated phase bus duct systems offer enhanced durability and customization options to meet specific client needs. The non-seg bus ducts are constructed with high-quality materials, ensuring long-lasting performance even in the harshest conditions. Customers can choose between copper or aluminum epoxy-coated conductors based on your specific requirements. Furthermore, nVent provides a range of customization options, including different enclosure types and configurations, to seamlessly integrate with existing infrastructure. This flexibility makes nVent’s non-segregated phase bus ducts an ideal solution for various industrial applications, ensuring reliable power distribution and minimizing downtime.
Designed to meet NEMA 3R standards for challenging environments
nVent’s non-segregated phase bus ducts are designed to meet NEMA 3R standards, providing reliable, weather-resistant performance suitable for various applications and challenging environments. Trust nVent for durable, efficient, and cost-effective non-segregated bus duct solutions.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information