Handles
Filtro aplicado: 1
Produtos | 8 resultados (21 artigos)

Comptec Folding Handle, RAL 7016
Folding handles can be used instead of the pre-mounted handles shells.

Folding Handle Die-Cast, RAL 9005, Black
Folding handles can be used instead of the pre-mounted handles shells.

Folding Plastic Handle
Folding handles can be used instead of the pre-mounted handles shells.

Front Handle, Retrofitting for RatiopacPRO
Front handles for retrofitting RatiopacPRO/-AIR.

PropacPRO Tip-Up Handle
The tip-up carrying handle can be used for carrying a case or used for tip-up the case.

Strap Handle Universal, 22 or 25 mm
The universal strap handle can be assembled to the side panel of cases.