Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

CPCI

CPCI
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Number of Slots
      Aplicați
    • Type
    • Backplane Type
    • Data Transfer
    • Power per Slot
        Aplicați
      • Input Voltage AC
      • Airflow Direction
      • Rack Height
          Aplicați
        • Power Supply Type
        • Power Supply Included
        • Rear I/O
        • Complies With
        Filter1

        Filtru aplicat: 1

        View All Filters (1)

        Produse | 14 rezultate (14 articole)

        compactpci system

        CPCI System With ATX PSU, 3 U, 8 Slot

        Fanless 3 U CompactPCI System for eight 3 U Boards and built in ATX Power Supply.
        compactpci 6u

        CPCI System With ATX PSU, 6 U, 8 Slot

        Fanless 6 U CompactPCI System for eight 6 U Boards and built in ATX Power Supply.
        compactpci system 7u

        CPCI System With ATX PSU, 7 U, 8 Slot

        7 U CompactPCI System for eight 6 U Boards and built in ATX Power Supply.
        compactpci system 4u

        CPCI System With ATX PSU, Desktop, 4 U, 8 Slot, 84 HP

        CompactPCI Desktop Chassis for eight 3 U Boards and built in ATX Power Supply.
        compactpci system 1u

        CPCI System With ATX PSU, Horizontal, 1 U, 2 Slot

        1 U CompactPCI System for two 6 U Boards with built in ATX Power Supply.
        compactpci subrack system

        CPCI System With PSB, 10 U, 14 Slot

        10 U CompactPCI System with PSB for fourteen 6 U Boards and up to four 3 U pluggable Power Supplies.
        compactpci system 4u

        CPCI System With Pluggable PSU, 4 U, 8 Slot

        4 U CompactPCI System for eight 3 U Boards and one 3 U Pluggable Power Supply.
        compactpci system 4u

        CPCI System With Pluggable PSU, Desktop, 4 U, 8 Slot, 44 HP

        CompactPCI Desktop Chassis for eight 3 U Boards and one 3 U Pluggable Power Supply.
        subrack system

        CPCI System With Pluggable PSU, PSB H.110, 4 U, 8 Slot

        4 U CompactPCI System with PSB and H.110 for eight 6 U Boards and two CompactPCI 3 U Pluggable Power Supplies.
        compactpci 2u

        CPCI System for ATX PSU, Horizontal, 2 U, 4 Slot

        2 U CompactPCI System for four 6 U Boards with built in ATX Power Supply.
        compactpci 1u

        CPCI System for Pluggable PSU, Horizontal, 1 U, 2 Slot

        1 U CompactPCI System for two 6 U Boards and one CompactPCI 3 U Pluggable Power Supply.
        compactpci 2u

        CPCI System for Pluggable PSU, Horizontal, 2 U, 4 Slot

        2 U CompactPCI System for four 6 U Boards and one CompactPCI 3 U Pluggable Power Supply.