Skip to main content
Vă rugăm să selectați țara/preferințele de limbă
Search for nVent products, resources, or ask any question you have

EMC Gaskets

EMC Gaskets
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Product Family
  • Rack Height
      Aplicați
    • Rack Width
        Aplicați
      • Material
      Filter1

      Filtru aplicat: 1

      View All Filters (1)

      Produse | 4 rezultate (37 articole)

      Overview_FPL+PIU

      Front Panel EMC Stainless Steel Shielding Kit

      The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.
      rear panel

      Front Panel EMC Textile Shielding Kit, -40 up to +70°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      emc shielding

      Front Panel EMC Textile Shielding Kit, -40 up to +85°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      19" bracket with stainless steel EMC gasket for U-FPL

      Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels

      The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.