Fan Speed Control Unit (Kit)
Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 and C14 plug (plug & play).
Please order the current input wire / mains cable seperately
Caracteristici
- External sensor can be set at a desired measurement point
- Open-collector output (parametrisable) – Alarm output (active/passive) – DC fans (PWM output) – Remote display (via optional digital display with front panel)
- Mounts on the support rail provided
- Suitable for all AC, EC and EC fans and fan units (up to 300 W) with IEC 60320, Connectors IEC C14 and C13
- Simple adjustment of switch-on temperature (with knob and digital display)
- Current input wire / Mains cable can be chosen based on project requirement: SCHUKO-UTE / IEC / BS
Specificații
Atribute produs
Manual de instalare/Fișă de instrucțiuni
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | Speed control; input/output voltage 115 ... 240 VAC | 1 | |
| 2 | Temperature sensor, cable length 1.9 m | 1 | |
| 3 | Fan cable, 2 m, with IEC C13 female socket | 1 | |
| 4 | Mains / power cable, 0.5 m with IEC 14 plug | 1 | |
| 5 | DIN Support rail, 35x7.5x100 mm, perforated, St, zinc-plated (EN 50022) | 1 | |
| 6 | Assembly kit (screws, cable ties, user manual and assembly instruction). | 1 |
GENERARE CAD
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.