Profile
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Rack Height
- Depth
- EMC Shielding
- Complies With
Filtru aplicat: 1
Produse | 3 rezultate (31 articole)

MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

MultipacPRO 19" Chassis, Aluminum, for Eurocards Assembly
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.