Screws Screws Select FiltersÎnchidețiAplicațiFiltrați dupăFiltru aplicat: 1Eliminare filtreRestrângereExtindere Product Type Hardware Kit (1) Screw (2) Type Panhead Screw (1) Works With Backplanes (1) CompactPCI Systems (1) MicroTCA Systems (1) Test Adapters (1) Package Quantity 10 (1) 100 (2) Thread Size M2.5 (1) Diameter 2.5mm (1) Length 12mm (1) Material Stainless Steel (1) Oțel (2) Finish Nickel Plated (1) Filter1Filtru aplicat: 1Categorie: ScrewsView All Filters (1) Produse | 3 rezultate (3 articole) Panhead Screw, Cross Recess with Washer Panhead screw including Washer. Detalii Retention Screw for MTCA.4 Front Panel Retention Screw for MTCA.4 Front Panel. Detalii Screw Kit for Disc Drives, M4x6 mm Screw Set for drive units. Detalii