Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

VME

VME
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Number of Slots
      Aplicați
    • Type
    • Backplane Type
    • Data Transfer
    • Power per Slot
    • Input Voltage AC
    • Airflow Direction
    • Rack Height
        Aplicați
      • Power Supply Type
      • Power Supply Included
      • Rear I/O
      • Complies With
      Filter1

      Filtru aplicat: 1

      View All Filters (1)

      Produse | 5 rezultate (5 articole)

      vme based systems

      VMEbus System, 3 U, 5 Slot, Open Frame PSU

      VME systemfor 5 horizontally mounted VME boards 6 U, 160 mm.
      vme based systems

      VMEbus System, 4 U, 8 Slot, Open Frame PSU

      VME system for horizontal assembly of 8 VME boards 6 U, 160 mm.
      vme based systems

      VME System, 8 U, 21 Slot, Open Frame PSU

      VME system for 21 VME boards 6 U, 160 mm.
      vme based systems

      VMEbus System, 7 U, 12 Slot, Open Frame PSU

      VME system for 12 VME boards 6 U, 160 mm.
      vme based systems

      VMEbus System, 7 U, 12 Slot, for Transition Modules

      VME systemfor 12 VME boards 6 U, 160 mm.