Air Baffle Without Front Panel
Hover to magnify image or click to enlarge
Air Baffle Without Front Panel
The air baffle without a partial front panel can be combined with a front panel that covers the complete width. It covers an empty slot to eliminate an air leak.
Details
Resources
Features
- Air baffles eliminate air leaks from empty slots
- Cover is pushed into the guide rail
Specifications
Product Type
Air Baffle
Material
Aluminum
Product Family
EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Type
Without Front Panel
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.