ATCA IEA Handle Without Spring Loading
Hover to magnify image or click to enlarge
ATCA IEA Handle Without Spring Loading
Details
Resources
Features
- Innovative insertion/extraction mechanics
- In accordance with PICMG 3.0 R2.0
- For stainless steel and aluminium front panels
- Ergonomic design
- Secure locking
- AdvancedTCA IEA plunger or lever style handle
- Without spring loading
Specifications
Product Type
Handle
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.