Skip to main content
Please Select Your Country/Language Preferences

rear panel Hover to magnify image or click to enlarge

CompacPRO Rear Panel With Vented Slots

The rear panel with vented slots can be used for the CompacPRO case. The rear panel is bolted on the rear frame.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized
Works With Cases
Product Family CompacPRO
Type Rear Panel
Product Type Side Panel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.