Die Cast Foot
Hover to magnify image or click to enlarge
Die Cast Foot
The tip‐up feet from aluminum die cast material enable mounting on the bottom plate of a case. Available with or without tip-up function. Color RAL 9006 White Aluminum.
Details
Resources
Features
- Positioning of case is secured by anti-slip rubber inserts
- Can be used instead of standard feet
- Load-carrying capacity: 50 kg per foot, max case weight 40 kg
- Mounting holes are provided in bottom cover of the cases
Specifications
Material
Aluminum
Works With
Cases
Product Family
RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Product Type
Foot
Color
Silver
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.