Frame Type Plug-In Unit Kit, Shielded, Perforated
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Kit, Shielded, Perforated
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats; pair with panel with cutouts for more connectors.
Details
Resources
Features
- Cover plate with perforation, for guide rails (airflow approx. 60 %)
- Rear panel with cut-out for multiple connectors
- Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)
Specifications
Material
Aluminum
Finish
Anodized; Passivated
Product Type
Cassette
Type
Frame Type Plug-in Units PRO
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.