Frame Type Plug-In Unit Kit, Shielded, Plain Cover
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Kit, Shielded, Plain Cover
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats; with plain covers; rear panel with one cutout for one connector.
Details
Resources
Features
- Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
- Extruded side panels with groove to right and left, to insert a PCB (board position in accordance with standard in left side panel only)
- Plain cover plates
Specifications
Material
Aluminum
Finish
Anodized; Passivated
Product Type
Cassette
Type
Frame Type Plug-in Units PRO
EMC Shielding
Yes
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.