Front Panel, Anodized, Unshielded, Screw Assembly
Hover to magnify image or click to enlarge
Front Panel, Anodized, Unshielded, Screw Assembly
Details
Resources
Features
- Partial width front panel, Al, 2.5 mm
- Al, anodized
Specifications
Depth (D)
2.5mm
Material
Aluminum
Finish
Anodized
Accessory Type
Front panel
Product Type
Front Panel
Type
Front Panel without Handle
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.