Skip to main content
Please Select Your Country/Language Preferences
Front Panel, Various Widths Hover to magnify image or click to enlarge

Front Panel, Unshielded, With Fastener Pin

Front panel with GND/earthing connection. The grounding can be done with a cable which fits to the fastener pin on the rear side of the panel.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Depth 2.5mm
Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Accessory Type Front panel
Product Type Front Panel
Type Front Panel without Handle
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.