Guide Rail With DIN Connector Fixing
Hover to magnify image or click to enlarge
Guide Rail With DIN Connector Fixing
The the standard type guide rail with connector fixing allows the user to clip the DIN connectors (EN 60603-2 (DIN 41612)) directly onto the guide rails. Only applicable with Euroboards with the dimensions 100 x 160 mm and 100 x 220 mm. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.
Details
Resources
Features
- Easy and economic mounting of connectors through snap connections as alternative to z-rails or horizontal rails with integrated z-rail
- For single Euroboard format 100 × 160 mm or 100 × 220 mm; not suitable for double Euroboard format
- Plastic guide rail, one piece, red, for 2 mm groove width
- Can be clipped into horizontal rails in Al extrusion
- Can be clipped into 1.5 mm thick plate
- Storage temperature: from -40 °C ... 130 °C
Specifications
Works With
Subracks; Cases; Chassis
Product Family
EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
Product Type
Guide Rail
Material
Polybutylene Terephthalate
Color
Red
Type
Standard with DIN Connector
Catalog
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.