HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding
Hover to magnify image or click to enlarge
HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding
Al, 2.5 mm, front anodized, rear conductive, with lateral slots for EMC stainless steel gasket. (please order separately), pressed-in alignment pin; trapezium shaped handle, gray, PPE, UL 94 V‐1.
Details
Resources
Features
- Al, 2.5 mm, front anodized, rear conductive, with lateral slots for EMC stainless steel gasket (please order separately), pressed-in alignment pin; trapezium shaped handle, gray, PPE, UL 94 V‐1
- Front Panel with handle to bolt onto HF plug-in unit
Specifications
Rack Height
3U
Material
Aluminum
Finish
Anodized; Passivated
Type
Front Panel
Product Type
Side Panel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.