Interscale Flexible Rail System for Mounting PCBs
Hover to magnify image or click to enlarge
Interscale Flexible Rail System for Mounting PCBs
Interscale flexible rail system for mounting PCBs in Interscale SFF Cases. Supports individual mounting of PCBs in combination with a mounting plate.
Details
Resources
Features
- Board support is bolted onto mounting plate
- PCB (board thickness 1.4 ... 2.6 mm) can be positioned flexibly
Specifications
Material
Aluminum
Finish
Anodized
Product Family
Interscale
Type
Mounting Kit
Product Type
Mounting Kit
Works With
Small Form Factor Cases
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.