Skip to main content
Please Select Your Country/Language Preferences

Interscale Mounting Plate With Built-In Fan Holder and Fans Hover to magnify image or click to enlarge

Interscale Mounting Plate With Built-In Fan Holder and Fans

Interscale mounting plate with built-in fan holder and fans, for desktop cases and 19" chassis. Available in different sizes and with three fan versions, with a air flow volume from 10 to 170 m3/h.

Read more Read less Print This Page
Details

Features

Specifications

Finish Aluminum-Zinc Plated
Product Type Mounting Plate
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.