Skip to main content
Please Select Your Country/Language Preferences

top cover Hover to magnify image or click to enlarge

MultipacPRO Cover Plate, Perforated

Cover plates perforated version will close the 19" chassis on top and bottom side. The hole diameter is 4 mm, perforation ratio 58 %.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Works With Chassis
Product Type Cover Plate
Product Family MultipacPRO
Finish Passivated
Type Perforated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.