Plastic Foot for Cases
Hover to magnify image or click to enlarge
Plastic Foot for Cases
The plastic feet can be mounted on the bottom cover of a case or chassis. Available in different heights.
Details
Resources
Features
- Plastic foot
- Easy assembly. Foot is inserted into mounting hole and then fixed by pressing in the expanding pin
Specifications
Product Family
RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
Type
Foot
Product Type
Foot
Material
Polycarbonate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.