PropacPRO Front Hood
Hover to magnify image or click to enlarge
PropacPRO Front Hood
The front hood bottom hinged can be assembled on to a PropacPRO case. It protects the PCB from accidental operations. A retrofittable lock can be installed.
Details
Resources
Features
- Mounting of hinges at top or bottom
- Lock (max. 2) retrofittable
- From acrylic glass, hinged, removable
- Lateral cover (item 5) also serves as vertical EMC shielding of side panels
Specifications
Rack Height
3U
Works With
Cases
Product Type
Cover Plate
Type
Front Hood
Product Family
PropacPRO
Material
Thermoplastic
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.