Skip to main content
Please Select Your Country/Language Preferences

PropacPRO Hover to magnify image or click to enlarge

PropacPRO Portable Case, Unshielded

The nVent SCHROFF PropacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition this case is prepared for the fitting of a tip-up carrying handle, which is part of the extensive accessory range.

Read more Read less
  • EN 62368-1
  • RoHS
Print This Page
Details

Features

Specifications

Product Type Case
Type Case for Individual Electronic Components
Product Family PropacPRO
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.