Hover to magnify image or click to enlarge
Series 311 Short, Self-Compensation Inserter/Extractor
The HS311 Series was designed in accordance with VITA 100 to provide up to 6:1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contacts. The integrated spring provides positive pressure on connectors during Card-Lok actuation and consistent self-compensation for board tolerances. The HS311-TC is ideal for 2nd level maintenance; can be operated with a gloved hand and no specialized tools are required.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Features
- Designed in accordance with VITA 100
- Maintains positive pressure on connectors
- Compliant with 2nd level maintenance; can be operated with a gloved hand, no specialized tools are required
- Provides self-compensation for board tolerances
- Integrated latching mechanism
- Custom silkscreen available.
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.