Socket Strip, IEC, 3-Phase
Hover to magnify image or click to enlarge
Socket Strip, IEC, 3-Phase
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C13 and C19 outlets with 3 phase input.
Details
Application images
Resources
Features
- Socket strips with IEC sockets in accordance with IEC 60320
- Vertical mounting
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Connecting cable 2 m
- Mounting height 1 U
Specifications
Material
Aluminum; Polyamide
Color
Grey; Black; Red
Product Type
Socket Strip
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.