U-profile Front Panel, Shieldable, D-Sub Cutouts
Hover to magnify image or click to enlarge
U-profile Front Panel, Shieldable, D-Sub Cutouts
U-profile front panel with cutout for D-Sub connectors. Shieldable for textile EMC gasket.
Details
Resources
Features
- U-profile, front panel, Al, 2.5 mm, front anodized, rear conductive
- For EMC textile gasket
Specifications
Depth (D)
2.5mm
Rack Height
3U
Rack Width
4HP
Material
Aluminum
Finish
Anodized; Passivated
Accessory Type
Front panel
Product Type
Front Panel
Type
Front Panel without Handle
EMC Shielding
No (Retrofittable)
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.