Skip to main content
Vælg venligst dine land-/sprogpræferencer
Search for nVent products, resources, or ask any question you have
Loading search…
PH38648.jpg image Hold musen over for at forstørre billedet eller klik for at forstørre.

Universal Structural Bracket

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its versatile design allows quick and easy installation directly to concrete, wood, bar joist or I-beam adapters and is compatible with 1” through 2” brace pipes. Its snap-off bolt makes inspection of seismic sway braces simple.

Læs mere Læs mindre
  • FM Approved, Seismic
  • AON Fire Protection, Seismic Bracing Components
Udskriv denne side
Need technical support or a quote, we’re here to assist.
Contact Us
Detaljer

Funktioner

Specifikationer

Finish Electrogalvanized
Materiale Stål
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBU1xxx 7510 N 9830 N 11830 N 13740 N
CSBU2xxx 6580 N 10180 N 12720 N 13740 N
CSBU58xxx 6580 N 9830 N 11830 N 13740 N

Diagrams

Billeder af anvendelse Ressourcer CAD
Video
nVent CADDY Total Stamped Seismic Installation

Play

Advarsel
nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.
Need technical support or a quote, we’re here to assist.
Contact Us