Threaded Inserts Threaded Inserts Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Threaded Insert Works With Cases Subracks Rack Width 20HP (1) 28HP (1) 40HP (1) 42HP (1) 84HP (3) 196HP (1) Vis alle Se mindre AnvendFilter1Filter anvendt: 1Kategori: Threaded InsertsView All Filters (1) Produkter | 2 resultater (8 elementer) Horizontal Rails Threaded Insert, M3 The threaded insert is a metal strip with thread M3. Detaljer Horizontal Rails Threaded Insert, M2.5 The threaded insert is a metal strip with thread M2.5. Detaljer