Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Power Distribution

Power Distribution
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Works With
  • Height
      Apply
    • Height
        Apply
      • Switched Outlets
      • Width
          Apply
        • Width
            Apply
          • Current Rating
          • Depth
              Apply
            • Depth
                Apply
              • Nominal Voltage
              • Protection Rating
              • Rack Units
              • Metering Type
              Filter1

              Filter applied: 1

              View All Filters (1)

              Products | 35 results (154 items)

              EN6402-ISO-BLACK.jpg

              Intelligent PDU, EN6xxx, 400 VAC, 3-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN6402, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN6880, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN6910, 400 VAC, 3-PH, 63 A
              Intelligent iPDU, EN6810, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN6808, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN6403, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN6812, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN6980, 400 VAC, 3-PH, 63 A
              Intelligent iPDU, EN6450, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN6850, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN6950, 400 VAC, 3-PH, 63 A
              EN6325-ISO-BLACK.jpg

              Intelligent PDU, EN6xxx, 230 VAC, 1-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN6380, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN6350, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN6329, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN6326, 230 VAC, 1-PH, 16 A
              Intelligent iPDU, EN6337, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN6325, 230 VAC, 1-PH, 32 A
              EN5402-ISO-BLACK.jpg

              Intelligent PDU, EN5xxx, 400 VAC, 3-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN5402, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN5808, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN5810, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN5850, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN5812, 400 VAC, 3-PH, 32 A
              EN5325-ISO-BLACK.jpg

              Intelligent PDU, EN5xxx, 230 VAC, 1-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN5325, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN5329, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN5337, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN5403, 230 VAC, 1-PH, 32 A
              EN6402-ISO-BLACK.jpg

              Intelligent PDU, EN2xxx, 400 VAC, 3-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN2402, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN2808, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2810, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2852, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2880, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2980, 400 VAC, 3-PH, 63 A
              Intelligent iPDU, EN2403, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN2812, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2450, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN2850, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN2950, 400 VAC, 3-PH, 63 A
              EN1403-ISO-BLACK.jpg

              Intelligent PDU, EN1xxx, 400 VAC, 3-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN1403, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN1811, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1880, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1980, 400 VAC, 3-PH, 63 A
              Intelligent iPDU, EN1402, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN1808, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1809, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1812, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1450, 400 VAC, 3-PH, 16 A
              Intelligent iPDU, EN1850, 400 VAC, 3-PH, 32 A
              Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A
              EN1326-ISO-BLACK.jpg

              Intelligent PDU, EN1xxx, 230 VAC, 1-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN1380, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN1350, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN1337, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN1326, 230 VAC, 1-PH, 16 A
              Intelligent iPDU, EN1330, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN1335, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN1325, 230 VAC, 1-PH, 32 A
              EN2326-ISO-BLACK.jpg

              Intelligent PDU, EN2xxx, 230 VAC, 1-PH

              Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
              Catalog NumberItem NameAdd to Quote action
              Intelligent iPDU, EN2326, 230 VAC, 1-PH, 16 A
              Intelligent iPDU, EN2329, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN2350, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN2380, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN2316-A, 230 VAC, 1-PH, 16 A
              Intelligent iPDU, EN2317, 230 VAC, 1-PH, 16 A
              Intelligent iPDU, EN2337, 230 VAC, 1-PH, 32 A
              Intelligent iPDU, EN2325, 230 VAC, 1-PH, 32 A
              EN6883

              Enlogic iPDU, Outlet Switched & Metered EN6 Series

              Catalog NumberItem NameAdd to Quote action
              MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, (24)C13, (12)C19
              MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, 36 Locking Combo
              MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (24)C13, (12)C19
              MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
              MSPO PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
              MSPO PDU, 5U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
              MSPO PDU, 3U, 100A(80A)NA/80A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
              EN2951

              Enlogic Input Metered, Outlet Switched PDU EN2 Series

              Catalog NumberItem NameAdd to Quote action
              MS PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 24 CB, 48 Locking Combo
              MS PDU, 0U, 50A(40A), 208V, 3P Delta, 6 CB, (21)C13, (21)4-in-1
              EN1311

              Enlogic Input Metered PDU EN1 Series

              Catalog NumberItem NameAdd to Quote action
              MI PDU, 0U, 100A(80A)NA/80A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
              MI PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 18 CB, (18)C13, (18)4-in-1
              MI PDU, 1U, 16A, 230V, 1P, (9)C13/C15/C19/C21
              EB0860

              Enlogic Basic PDU

              Catalog NumberItem NameAdd to Quote action
              PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, (24)C13 (24)4-in-1
              PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB (18)C13 (18)4-in-1
              PDU, 0U, 32A, 230V, 1P, 2 CB, (16)C13, (4)4-in-1