Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Power Distribution

Power Distribution
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Switched Outlets
  • Current Rating
  • Nominal Voltage
  • Rack Units
  • Metering Type
Filter1

Filter applied: 1

View All Filters (1)

Subcategories

Intelligent PDU

Intelligent PDU

Details
Basic PDU

Basic PDU

Details
PDU Accessories

PDU Accessories

Details

Products | 34 results (152 items)

EN6402-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN6402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6910, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6950, 400 VAC, 3-PH, 63 A
EN6325-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN6380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN6337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6325, 230 VAC, 1-PH, 32 A
EN5402-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN5402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN5808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN5810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN5850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN5812, 400 VAC, 3-PH, 32 A
EN5325-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN5325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN5329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN5337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN5403, 230 VAC, 1-PH, 32 A
EN6402-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN2402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2852, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2950, 400 VAC, 3-PH, 63 A
EN1403-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN1403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1811, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1809, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A
EN1326-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN1380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN1330, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1335, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1325, 230 VAC, 1-PH, 32 A
EN2326-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN2326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2316-A, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2317, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2325, 230 VAC, 1-PH, 32 A
EN6883

Enlogic iPDU, Outlet Switched & Metered EN6 Series

Catalog NumberItem NameAdd to Quote action
MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, (24)C13, (12)C19
MSPO PDU, 0U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 6 CB, 36 Locking Combo
MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (24)C13, (12)C19
MSPO PDU, 0U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
MSPO PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
MSPO PDU, 5U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 16 CB, 48 Locking Combo
MSPO PDU, 3U, 100A(80A)NA/80A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
EN2951

Enlogic Input Metered, Outlet Switched PDU EN2 Series

Catalog NumberItem NameAdd to Quote action
MS PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 24 CB, 48 Locking Combo
MS PDU, 0U, 50A(40A), 208V, 3P Delta, 6 CB, (21)C13, (21)4-in-1
EN1311

Enlogic Input Metered PDU EN1 Series

Catalog NumberItem NameAdd to Quote action
MI PDU, 0U, 100A(80A)NA/80A Int, 380-415V, 3P Wye, 12 CB, (18)C13, (18)4-in-1
MI PDU, 0U, 100A(80A)NA/100A Int, 380-415V, 3P Wye, 18 CB, (18)C13, (18)4-in-1
MI PDU, 1U, 16A, 230V, 1P, (9)C13/C15/C19/C21
Advantage Series Input Metered PDU

Advantage Series Input Metered PDU

Catalog NumberItem NameAdd to Quote action
MI PDU, 1U, 30A(24A)NA/32A Int, 380-415V, 3P Wye, 9 CB, (9)4-in-1
MI PDU, 2U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)4-in-1
MI PDU, 2U, 60A(48A), 208V, 3P Delta, 9 CB, (18)4-in-1
MI PDU, 1U, 60A(48A), 208V, 3P Delta, 6 CB, (9)4-in-1
MI PDU, 2U, 100A(80A), 208V, 3P Delta, 9 CB, (18)4-in-1
MI PDU, 2U, 100A(80A)NA/96A Int, 380-415V, 3P Wye, 18 CB, (18)4-in-1
MI PDU, 1U, 60A(48A)NA/48A Int, 380-415V, 3P Wye, 9 CB, (9)4-in-1