RackChiller CDU800 Coolant Distribution Unit
Hover to magnify image or click to enlarge
RackChiller CDU800 Coolant Distribution Unit
The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU800 is fed from a primary facility water system (FWS), where the integrated pumps drive the secondary technology cooling system (TCS) cooling loop flow. The heat exchanger transfers the excess heat from the secondary coolant to the primary. The complete system is integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks or into a separate facility room.
Industry Standards
UL/cUL Listed; File No. SA7402
CE
Details
Resources
Features
- 800+kW of cooling capacity @ 6K (850 LPM Primary)
- Redundant high-performance, leak-free pump system
- Integrated variable speed drives
- Coolant connections through top or bottom panel
- Integrated 10-inch touch panel display
- Remote control features through Ethernet, SNMP v3, Modbus
- On-board integrated leak detection
- Unrivaled power density – fits into standard data center footprint
- Serviceable during operation – no need for shut down during system maintenance
- Redundant system layout minimizes risk for single points of failure
- Integrates with nVent Guardian Management Gateway and sensors portfolio
Specifications
Color
Black Grey
Material
Mild Steel
Finish
Plated
Color Code
RAL 7021
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.