Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PDU Accessories

PDU Accessories

Products | 22 results (44 items)

Sensor for eHandle

Sensor for eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
EA9502_Enlogic_eHandle.jpg

eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
EA9110.jpg image

Dry Contact Cable

Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Cable Harness for eHandle

Cable Harness for eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
WLock Cable C13/C14 Black

Secure Dual W-Lock Power Cord

Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
Serial Communication Cable

Serial Communication Cable

RackPower PDU Mounting Bracket Image

PDU Mounting Bracket

PDU mounting brackets allow install of PDUs to cabinet frame or rack angles using different configurations.
EA9102.jpg image

Single Temperature Sensor

Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Sensor Input Hub

Sensor Input Hub

Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
EA9105.jpg image

3x Temperature and 1x Humidity Sensor

3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
EA9103.jpg image

Single Temperature and Humidity Sensor

Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
PROLINEUnivMountBrkt Product Photo

Universal Power Strip Bracket

Universal Power Strip Bracket fits in ProLine Frame corners facilitating various power strip mounting.