Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Power Distribution

Power Distribution
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Switched Outlets
  • Nominal Voltage
  • Rack Units
  • Metering Type
Filter1

Filter applied: 1

View All Filters (1)

Subcategories

Intelligent PDU

Intelligent PDU

Details
Basic PDU

Basic PDU

Details
PDU Accessories

PDU Accessories

Details
Automatic Transfer Switch

Automatic Transfer Switch

Details

Products | 44 results (244 items)

EN6402-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN6325-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN5402-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN5325-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN6402-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN1403-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN1326-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN2326-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN6883

Enlogic iPDU, Outlet Switched & Metered EN6 Series

EN5952

Enlogic Input Metered, Outlet Switched PDU EN5 Series

EN2951

Enlogic Input Metered, Outlet Switched PDU EN2 Series

EN1311

Enlogic Input Metered PDU EN1 Series