Modular Single Door, MCS
Hover to magnify image or click to enlarge
Modular Single Door, MCS
The mild steel single door combinable floor standing enclosure range, MCS, with a IP 55 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA, File No. 1442951: Type 12
IEC 62208 IP55
CE, UK CA, UL, DNV
Details
Benefits
Resources
Features
- Material: Frame: 1.5 mm painted steel. Door: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 3 mm galvanized steel. Bottom plates: 1 mm galvanized steel.
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern.
- Door: Mounted with four hinges allowing left or right hand opening. Including door frame with 25 mm hole pattern.
- Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting. RD version comes with rear door instead of rear panel.
- Side panels: Supplied as an accessory.
- Roof panel: Removable.
- Lock: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
- Bottom plates: Consists of three or four (D>600) pieces.
- Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
- Earthing: All panels are earthed through their fittings and are equipped with a separate earthing stud.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 55 | TYPE 12 | IK 10.
- Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
- Delivery: Frame with fitted door, rear panel, roof panel, bottom plates, mounting plate (not included for PER5 version) and door frame. For 400 mm wide enclosures, a mounting plate, bottom plates and door frame are not included. For enclosures 2200 mm height, delivery includes two CMB profiles mounted in depth. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. All packing material is recyclable.
Specifications
Body Thickness
1.5mm
Door Thickness
2mm
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.