Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH34005.jpg image Hover to magnify image or click to enlarge

Copper Ground Plate

The nVent ERICO Copper Ground Plate is designed to create an equipotential plane and help protect personnel and valuable equipment. These plates offer mechanical attachment points for grounding, providing a distinct solution for various applications.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Bare
Material Copper
GPE-C-E-A-H-024-1L-024-(T)
GPE Ground Plate Electrode
C Material C: Copper (C11000)
E Pigtail Connection C: Continuous (2 x “L J” ERICO CADWELD Connection)
E: End (“L J” ERICO CADWELD Connection Style)
N: No Pigtail
A Plate Thickness Code (Stock Tolerance) A: 1/32” (Min. for Lightning – Cu)
B: 1/16” (Min. for Power – Cu)
C: 3/32”
D: 1/8”
E: 1/4” (Min. for Power – Stl.)
F: 3/8”
G: 1/2”
H: 1/64” (26 GA)
J: 3/16”
H Plate Width Code A: 1” · B: 2” · C: 3” · D: 4” · E: 5” · F: 6” · G: 9” · H: 12” · J: 18”
K: 24” · L: 30” · M: 36” · N: 42” · P: 48” · Q: 17” · R: 10”
024 Plate Length Code (inches) (3 digits required)
1L* Pigtail Cable Type (ERICO Cable Code)
024* Pigtail Length (inches)
(T)* Tinned
* Empty if none
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy