nVent CADDY Heavy Duty Box Support Bracket Between Stud Assembly
Hover to magnify image or click to enlarge
nVent CADDY Heavy Duty Box Support Bracket Between Stud Assembly
Details
Application images
Resources
CAD
Features
- Heavy duty design with increased strength that is twice as strong than the first generation rigid box support
- Accepts vertically or horizontally mounted single and double gang adjustable mud rings
- Designed to work with snap in place first means of support for conduit and cables
Specifications
Knockout Sizes, Box 1
(4) 1/2", 3/4";(8) 1/2"
Finish
Pregalvanized
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.