Galvanized Ground Rod, Pointed
Hover to magnify image or click to enlarge
Galvanized Ground Rod, Pointed
Details
Application images
Resources
Related Products
Features
- Meets ANSI®/NEMA® GR1
- Zinc-coated exteriors are hot-dip galvanized for solid protection against corrosion, in accordance with ASTM® specification A123
- Surfaces are rigidly inspected to eliminate seams, slivers and other defects
Specifications
Tensile Strength
552 MPa Min
Tensile Strength
80000 lbf/in² Min
Finish
Hot-Dip Galvanized
Material
Steel
Brochure
Flyer
Certifications
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
CSA-US 46866
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.