MultipacPRO Front Handle, One-Piece, Width 10 mm
Hover to magnify image or click to enlarge
MultipacPRO Front Handle, One-Piece, Width 10 mm
The front handles can be mounted and provide an easier to mount assembly. The handles can be assembled from the front side.
Details
Resources
Features
- Load-carrying capacity 30 kg/pair
- Assembly on the front panel
- Can be used for the aluminium or sheet metal versions
Specifications
Material
Aluminum
Finish
Anodized
Works With
Chassis; Front Panels
Product Family
MultipacPRO; Frame Type Plug-In Unit
Product Type
Handle
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.