Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Rear Panel, Cut-Out for Multiple Connectors
Rear Panel for frame type plug-in units, with cut-outs for multiple connectors in accordance with EN 60603-2.
Details
Resources
Features
- Rear Panel for bolting to extruded side Panel or side Panel rear angle
- For EN 60603 (DIN 41612) connectors, types: B, C, D, F, H, Q, R, S
Specifications
Works With
Frame Type Plug-In Unit
Type
Rear Panel
Product Type
Side Panel
Material
Steel
Finish
Zinc Plated
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.