Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 0.1" Offset
Hover to magnify image or click to enlarge
Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 0.1" Offset
U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form, PCB mounting = 0,1" offset.
Details
Resources
Features
- Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
- Front panel, 3 U
- Stainless steel alignment pin pressed-in
- Al extrusion, 2.5 mm, front anodized, rear conductive
- U-profile, shieldable with textile EMC gasket
- For IEL/IET/Trapeziform Type 2 handle
- For front mounting, PCB fixing with 0.1" offset
Specifications
Rack Height
3U
Material
Aluminum
Finish
Anodized; Passivated
Accessory Type
Front panel
Product Type
Front Panel
Type
Front Panel for Handle (PIU)
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.