Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

High Density Liquid Cooling Service & Maintenance

High Density Liquid Cooled Data Center Maintenance and Services
High Density Liquid Cooled Data Center Maintenance and Services

Welcome to the forefront of data center cooling technology.

Contact us

WELCOME TO NVENT DATA CENTER LIQUID COOLING SERVICES 

With over 1GW of deployed liquid cooling, nVent specializes in high-density liquid cooling solutions that deliver optimal performance. Our product range, including a full range of coolant distribution units, heat rejection units, rear door heat exchangers, and technology cooling system (TCS) manifolds, is designed for easy serviceability, featuring hot-swappable and user-friendly components and controllers. nVent helps ensure seamless installation through rigorous end-of-line testing, flushing, and sealing of our products before they leave the factory. Our design and engineering efforts are guided by six core principles that prioritize reliability, efficiency, and user-friendly serviceability. 

Scope of liquid cooling services:

Expert on-site installation, start-up and commissioningPreventive maintenance to extend product lifespan and deliver the highest performanceRepair services during warranty period  

 

liquid-bg-(x1).png



ANoka narrow.png

DESIGNED WITH SERVICEABILITY 
FROM THE BEGINNING 

At nVent, our high-density liquid cooling products are engineered with serviceability in mind, ensuring a smooth experience from design to installation.

Our comprehensive end-of-line testing program rigorously tests, flushes, and seals each liquid cooling unit, guaranteeing that it arrives at your site ready for seamless installation. With a focus on reliability and efficiency, nVent is committed to providing cutting-edge cooling solutions tailored to meet the demands of modern data centers and high-performance environments. 

CONTACT US


RDHX Serviceability
InRow CDU Interface
Changing the filters on InRow CDU
Serviceability of the nVent LTA Sidecar



INSTALLATION, COMMISSIONING, AND PREVENTIVE MAINTENANCE PROGRAMS

Untitled-2-03 1.png

START-UP AND COMMISSIONING: DEPLOY PACKAGE

  • Powering up the unit
  • Mechanical function checks
  • Set parameters
  • Onsite customer enablement

Untitled-2-01 1.png

INSTALLATION: DEPLOY+ PACKAGE
 

  • Start-up and commissioning (Deploy Package)
  • Unpacking unit
  • Transport of product from dock into the data center
  • Hose connections

Untitled-2-02 1.png

PREVENTIVE MAINTENANCE: SHIELD PACKAGE  

  • Extends warranty for each year purchased up to five years (preventive maintenance available beyond warranty period)
  • Regular site visits
  • Technical support
  • Liquid testing support*

*Contact local sales support for availability in your region

SCHROFF-3DANI-N00262-RDHXProRearDoorCooler-EN-1.gif

FREQUENTLY ASKED QUESTIONS

What liquid cooling services does nVent provide? 

nVent's services packages range from start-up and commissioning to installation to preventative maintenance for liquid cooling solutions.  Onsite customer enablement is also provided in the start-up and installation packages.

Why does nVent provide these services?

nVent is involved in all aspects of the end-to-end liquid cooling solution process, including designing products, manufacturing, and deploying equipment globally. With 20 years of experience in liquid cooling, nVent applies this knowledge to help ensure customer deployments are effective and meet high quality standards for installation and maintenance.

Who installs nVent’s equipment and who maintains it?

nVent’s professional service network serves as an extension of nVent. Our service team provide the installation, commissioning, and maintenance of nVent’s equipment with the assistance of nVent’s Global Professional Services team throughout the deployment.

What are the benefits of opting for services from the manufacturer? 

Purchasing from a manufacturer that offers a full product + services solution eliminates risk of mismatched parts from different vendors and streamlines the process from purchase to installation. Working with the manufacturer's services team can also streamline the installation and commissioning timeline avoiding delays.

How long does it take to install nVent’s equipment?

Before an installation takes place, a site audit is performed to ensure smooth installation.  nVent cooling products are designed with easy installation and commissioning in mind, so actual timing is dependent on project specifics. 

How does the preventive service maintenance package work? 

The preventative maintenance package is available on a yearly basis. Purchasing this package automatically extends the warranty every year the package is purchased up to five years. Beyond that, the preventative service maintenance package is still available for the lifetime of the product. Each deployment is unique, and nVent puts careful consideration into the engineering design and build according to customer requirements. 

Is an extended warranty available for liquid cooling products?

Yes, this is offered through the preventative maintenance program for every year the program is purchased up to five years. 

Where is nVent’s equipment deployed?

nVent's equipment has been deployed worldwide with this list of deployments growing at a rapid pace.  Since 2020, nVent has deployed well over 1GW of liquid cooling globally.

OPTIMAL PERFORMANCE, MAXIMIZED UPTIME

Three Key Technologies for The Liquid Cooled Data Center

Innovative Cooling Technology Meets Top Tier Service

nVent specializes in liquid cooling technology and architecture for data centers including chilled water Rear Door Heat Exchangers, row and rack Coolant Distribution Units, and rack and facility manifolds. 

Check out CDU’s
02 DNS news thumb3

Services to Support the Lifetime of Cooling Infrastructure

nVent RDHX units provide the capability to upgrade data centers with high-density racks, effectively addressing the demands of increasingly prevalent AI-enhanced applications.

Read about RDHx
02 DNS news thumb

Maintenance Services to Protect Infrastructure Investment

Even without facility water, the efficiency benefits of liquid cooling can be deployed. nVent Services ensure data centers operate at peak performance. Planned preventive maintenance ultimately ensures optimally running equipment and less downtime.

Learn more
Liquid Cooling card

Designed for Optimized Total Cost of Ownership

nVent products are designed from the beginning with Total Cost of Ownership in mind with easy installation, setup, and maintenance. We provide a complete range of solutions, from "chip to chiller" including the technology cooling system (TCS).

Learn about nVent Liquid Cooling



brochure-cover-mockup.webp

PROFESSIONAL SERVICES 

nVent provides a full range of services around high density liquid cooling, from installation to commissioning, preventive maintenance, and support. They specialize in a holistic approach, offering expertise in liquid cooling and providing both standard and custom solutions to ensure the reliability, efficiency, and scalability of data center infrastructure. Their services are designed to support the entire lifecycle of a data center, from initial planning through ongoing operation.
 

SEE BROCHURE




Contact Us

Connect with your nVent Data Center expert for a solution to meet your needs.